Flash Memory Controller/CF Card for Industrial Applications/SSD for Industrial Applications

mSATA SSD SATA 3Gbps mSATA SMG3B series
NEW

M.2 NGFF

SATA 3Gbps M.2 SNG4A Series

SSDs are generally used for server storage with ICT information devices and communications infrastructure equipment, which sustain LTE high-speed data …

NEXT
mSATA SSD SATA 3Gbps mSATA SMG3B series
NEW

mSATA SSD

SATA 3Gbps mSATA SMG3B series

Small and lightweight, shock resistance, high speed access and low power usage are the features of SSDs (Solid State Drive),which are now being used in the place of HDDs …

NEXT
One Package SSD Module eSSD(embedded-SSD) series

One Package SSD Module

eSSD(embedded-SSD) series

The adoption of solid state drives (SSDs) as storage devices that substitute and complement HDDs is rapidly increasing for various electronic devices. …

NEXT
Serial ATA 3Gbps SSD SDG3B series

Serial ATA 3Gbps SSD

SDG3B series

Developments such as the spread of the Internet and advances in cloud computing have led to an acceleration in the rate at which the volume of data is increasing. It has been …

NEXT
High-speed SATA 3Gbps SMART CFast TM TDK CFast TM CAG3B series

High-speed SATA 3Gbps SMART CFastTM

TDK × CFastTM CAG3B series

Flash memory storage offers features such as high-speed access, outstanding shock resistance, compactness, light weight and low power…

NEXT
Half Slim SSD With Serial ATA 3 Gbps SHG2A series

Half Slim SSD With Serial ATA 3 Gbps

SHG2A series

More and more notebook computers nowadays are using SSD (Solid State Drives) instead of HDD (Hard Disk Drives) for…

NEXT