|
|
Thin Type
|
0.4mm
|
27 x 17mm
|
5 to 15mF
|
3.2V(Continous) 5.0V(Peak)
|
7Ω (1kHz)
|
-20 ~ +60°C
|
EDLC041720 (Preliminary)
|
119KB
|
|
|
|
Low Profile Type
|
2.1mm
|
20 x 25mm (Without Lead)
|
350mF
|
4.2V(Continous) 5.5V(Peak)
|
55mΩ (1kHz)
|
-40 ~ +70°C
|
EDLC212520
|
112KB
|
|
|
|
Low Profile Type
|
2.6mm
|
20 x 25mm (Without Lead)
|
500mF
|
4.2V(Continous) 5.5V(Peak)
|
35mΩ (1kHz)
|
-40 ~ +70°C
|
EDLC262520
|
110KB
|
|
|
|
Low Profile Type
|
2.7mm
|
20 x 25mm (Without Lead)
|
500mF
|
4.2V(Continous) 5.5V(Peak)
|
95mΩ (1kHz)
|
-20 ~ +85°C
|
EDLC302520 (Preliminary)
|
119KB
|
|
|
|
Small Footprint Type
|
3.7mm
|
20 x 14mm (Without Lead)
|
500mF
|
4.2V(Continous) 5.5V(Peak)
|
40mΩ (1kHz)
|
-40 ~ +70°C
|
EDLC371420
|
110KB
|
|
|
|
Small Footprint Type
|
3.8mm
|
20 x 14mm (Without Lead)
|
500mF
|
3.2V(Continous) 4.2V(Peak)
|
70mΩ (1kHz)
|
-30 ~ +85°C
|
EDLC381420
|
110KB
|
|