SMD / SMT-Induktivitäten (Spulen)
MHQ1005075HA4N3STD25
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
MHQ1005075HA5N8BTD25
L=5.8nH
Q=20
L x W x T :
1 x 0.5 x 0.7mm

Filter
DEA205425BT-2190E1
Pass Band=4920 to 5950MHz
Zc=50se | 50se

Filter
DEA205787BT-2048C1
Pass Band=5725 to 5850MHz
Zc=50se | 50se

Filter
DEA252450BT-7014D1
Pass Band=2400 to 2500MHz
Zc=50se | 50bal

Isolatoren / Zirkulatoren
CU1S1281AC-1862-00
Center Freq.=1862.4MHz
Handling Power=20W max

Ferrite-Kerne
EMC-A201
Sample Kits
EMC-A201

Ferrite-Kerne
PC47EE13-Z
E Cores (EE Type)
Dimensions(AxBxC)=13x6x6.2

Ferrite-Kerne
PC47EE16-Z
E Cores (EE Type)
Dimensions(AxBxC)=16x7.2x4.8

Ferrite-Kerne
PC47EE20/20/5-Z
E Cores (EE Type)
Dimensions(AxBxC)=20.2x10x5.1

Ferrite-Kerne
PC47EE22-Z
E Cores (EE Type)
Dimensions(AxBxC)=22x9.4x5.8