SMD / SMT-Induktivitäten (Spulen)
MHQ1005P3N4BT000
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
C3216X6S1E226M160AC
Capacitance=22μF
Edc=25V
T.C.=X6S
LxWxT:3.2x1.6x1.6mm
General

Entstörkondensatoren
B32021A3102K289
0.001uF, 300Vrms AC
4m(W) x 9m(H) x 13m(L)

SMD / SMT-Induktivitäten (Spulen)
MLF1608C330KTD25
L=33μH
Rated current=2mA
L x W x T :
1.6 x 0.8 x 0.8mm

SMD / SMT-Induktivitäten (Spulen)
MLG1005S3N6BTD25
L=3.6nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm

SMD / SMT-Induktivitäten (Spulen)
TFM160808BLD-R24MTCA
L=0.24μH
Rated current=3.0A
L x W x T :
1.6 x 0.8 x 0.8mm

SMD / SMT-Induktivitäten (Spulen)
TFM201610ALMAR10MTAA
L=0.10μH
Rated current=5.9A
L x W x T :
2 x 1.6 x 1mm

Filter
DEA202450BT-1275A1
Pass Band=2400 to 2500MHz
Zc=50se | 50se

Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E2170K060
Maximum continuous voltage=22V
Maximum Clamping Voltage (8/20μs)=50V

Chip Varistors / Ceramic Transient Voltage Suppressors
B72590P8400S060
Maximum continuous voltage=48V

Time-of-Flight (ToF) Ultraschallsensoren
DK-CH201
SmartSonic™ Platform
Development Kit for CH201