SMD / SMT-Induktivitäten (Spulen)
NLC565050T-681K-PF
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
C3216X7R2A104K160AA
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)

Gleichtaktdrossel/Filter für Signalleitungen
ACM2012-361-2P-T002
|Z|=360Ω at 100MHz
Rated current=0.22A
L x W x T :
2mm x 1.2mm x 1.2mm

Chip Varistors / Ceramic Transient Voltage Suppressors
B72520T0200K062
Maximum continuous voltage=26V
Maximum Clamping Voltage (8/20μs)=54V

Chip Varistors / Ceramic Transient Voltage Suppressors
B72540E0200K062
Maximum continuous voltage=26V
Maximum Clamping Voltage (8/20μs)=54V

Hall-Schalter
HAL1507SU
Switching Behavior: Unipolar
Interface: 3-wire