Tech Library Products & Technologies (-) Applications & Cases Solution Guides Facet Tech Note List Article Category » Taxonomy term » Name Kondensatoren Schirmungsfolien / Magnetfolien Schutzbauelemente Facet Tech Note List Product Categories L1 Automobilindustrie ICT Industrie & Energie Medizin & Gesundheitswesen Unterhaltungselektronik (-) Wearables Facet Tech Note List Application Category 2021 2019 2018 2017 (-) 2016 2015 Facet Tech Note List Published on Date Applications & Cases Nov. 2016 [Application Note] Comparison of Chip Capacitors and Chip Varistors in Electrostatic Countermeasures This material describes the characteristics of each protection component, as well as the differences between an MLCC and MLV. This material describes the characteristics of each protection component, as well as the differences between an MLCC and MLV. Schutzbauelemente Applications & Cases Okt. 2016 [Application Note] Thin EDLC TDK has been offering pouch-type EDLCs, and has developed a new ultra-thin EDLC, with a thickness of 0.45mm (max.) that can be stored inside an IC card. It realizes battery-less smart cards equipped with a display, and is suitable for secondary power supplies for wearable devices or IoT devices. TDK has been offering pouch-type EDLCs, and has developed a new ultra-thin EDLC, with a thickness of 0.45mm (max.) that can be stored inside an IC card. It realizes battery-less smart cards equipped with a display, and is suitable for secondary power supplies for wearable devices or IoT devices. Kondensatoren Doppelschichtkondensatoren (EDLC / Supercapacitors) Doppelschichtkondensatoren (EDLC / Supercapacitors) Applications & Cases Sep. 2016 [Application Note] Use Case in Compact Electronic Devices such as Smartphones Use case of the noise suppression sheet “Flexield” from TDK, and its effectiveness in compact electronic devices are presented below. Use case of the noise suppression sheet “Flexield” from TDK, and its effectiveness in compact electronic devices are presented below. Schirmungsfolien / Magnetfolien Applications & Cases Sep. 2016 [Application Note] Use Case for Suppression of Electrostatic Discharge and Its Effectiveness In mobile devices such as smartphones, protection devices such as chip varistors are used to prevent malfunction or damage to the circuit due to electrostatic discharge (ESD), but the noise suppression sheet from TDK known as “Flexield” IFL series is a product which is also effective in suppression of electrostatic discharge. Use case and its effectiveness are presented below. In mobile devices such as smartphones, protection devices such as chip varistors are used to prevent malfunction or damage to the circuit due to electrostatic discharge (ESD), but the noise suppression sheet from TDK known as “Flexield” IFL series is a product which is also effective in suppression of electrostatic discharge. Use case and its effectiveness are presented below. Schirmungsfolien / Magnetfolien