Tech Library (-) Products & Technologies Applications & Cases Solution Guides Facet Tech Note List Article Category » Taxonomy term » Name EMV-Bauelemente Ferrite und Zubehör HF-Komponenten Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Kondensatoren Schutzbauelemente Sensoren und Sensorsysteme Übertrager Facet Tech Note List Product Categories L1 Automobilindustrie ICT (-) Industrie & Energie Medizin & Gesundheitswesen Others Unterhaltungselektronik Wearables Facet Tech Note List Application Category 2022 2021 2020 2019 (-) 2018 2017 2016 2015 Facet Tech Note List Published on Date Products & Technologies Dez. 2018 [Produkt-Übersicht] Chip Antenna ANT Series TDK's ANT series ceramic chip antennas feature compact and low profile designs utilizing low temperature co-fired ceramic technology (LTCC). Even with their small size and thin profile, TDK antennas maintain high performance and reliability, all with the industry's smallest "keep-out" area on the PCB which enable ease of PCB design and revision at each development stage. TDK's ANT series ceramic chip antennas feature compact and low profile designs utilizing low temperature co-fired ceramic technology (LTCC). Even with their small size and thin profile, TDK antennas maintain high performance and reliability, all with the industry's smallest "keep-out" area on the PCB which enable ease of PCB design and revision at each development stage. HF-Komponenten Products & Technologies Dez. 2018 [Produkt-Übersicht] Isolators/Circulators CU Series The products in TDK's CU series of isolators/circulators are used as RF components in signal transmitting and receiving systems at locations such as mobile telephone base stations and microwave relay stations. With a diverse variety of frequencies, bandwidths, shape dimensions, terminal structures, and special specifications, their wide lineup extends from products accommodating low power for the initial stages of high-frequency amplifiers, to products accommodating high power for their final stages. The products in TDK's CU series of isolators/circulators are used as RF components in signal transmitting and receiving systems at locations such as mobile telephone base stations and microwave relay stations. With a diverse variety of frequencies, bandwidths, shape dimensions, terminal structures, and special specifications, their wide lineup extends from products accommodating low power for the initial stages of high-frequency amplifiers, to products accommodating high power for their final stages. HF-Komponenten Products & Technologies Nov. 2018 [Produkt-Übersicht] CeraPlas: Kompakter Generator für kaltes Plasma Die TDK Corporation präsentiert mit CeraPlas™ HF einen kompakten Generator zur Erzeugung von kaltem Plasma. Das auf einer PZT-Keramik (Lead Zirconate Titanate) basierende Generatorelement ist in einem Kunststoffkörper mit Abmessungen von nur 47,3 x 20 x 20 mm3 eingebettet, der über lötbare Anschlüsse verfügt. Die TDK Corporation präsentiert mit CeraPlas™ HF einen kompakten Generator zur Erzeugung von kaltem Plasma. Das auf einer PZT-Keramik (Lead Zirconate Titanate) basierende Generatorelement ist in einem Kunststoffkörper mit Abmessungen von nur 47,3 x 20 x 20 mm3 eingebettet, der über lötbare Anschlüsse verfügt. Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Products & Technologies Nov. 2018 [Produkt-Übersicht] CeraLink in modularer Flex-Assembly-Technologie Die TDK Corporation präsentiert die bewährten CeraLink® Kondensatoren nun auch in modularer Flex-Assembly-Technologie. Bei diesem platzsparenden Aufbau werden zur Erhöhung der Kapazität zwei, drei oder zehn identische Kondensatoren über gemeinsame Anschlüsse parallelgeschaltet. Die TDK Corporation präsentiert die bewährten CeraLink® Kondensatoren nun auch in modularer Flex-Assembly-Technologie. Bei diesem platzsparenden Aufbau werden zur Erhöhung der Kapazität zwei, drei oder zehn identische Kondensatoren über gemeinsame Anschlüsse parallelgeschaltet. Kondensatoren Keramische Kondensatoren CeraLink®-Kondensatoren Products & Technologies Nov. 2018 [Produkt-Übersicht] Kompakte Single-ended-Serie mit hoher Strombelastbarkeit Die TDK Corporation hat eine neue Serie von EPCOS Single-ended Aluminium-Elektrolyt-Kondensatoren entwickelt, die sich durch ihre besonders kompakte Bauform mit großem CV-Produkt und hoher Wechselstromtragfähigkeit auszeichnet. Die TDK Corporation hat eine neue Serie von EPCOS Single-ended Aluminium-Elektrolyt-Kondensatoren entwickelt, die sich durch ihre besonders kompakte Bauform mit großem CV-Produkt und hoher Wechselstromtragfähigkeit auszeichnet. Kondensatoren Aluminium-Elektrolyt-Kondensatoren Single-ended (Radiale) Kondensatoren Products & Technologies Nov. 2018 [Produkt-Übersicht] Power Inductor SPM Series The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way. The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Okt. 2018 [Produkt-Übersicht] Serienerweiterung bei robusten AC-Filtertypen Die TDK Corporation hat die EPCOS AC-Filterkondensatoren-Serie der Bestellnummern B32754* bis B32758* erweitert: So wird nun ein Spannungsspektrum von 250 V AC bis 400 V AC mit Kapazitätswerten von 1 µF bis 70 µF abgedeckt. Die TDK Corporation hat die EPCOS AC-Filterkondensatoren-Serie der Bestellnummern B32754* bis B32758* erweitert: So wird nun ein Spannungsspektrum von 250 V AC bis 400 V AC mit Kapazitätswerten von 1 µF bis 70 µF abgedeckt. Kondensatoren Folien-Kondensatoren Metallisierte Polypropylene-Kondensatoren (MKP/MFP) Products & Technologies Okt. 2018 [Produkt-Übersicht] Kompakter Überspannungsschutz mit integrierter Sicherung Die TDK Corporation hat ihre Produktfamilie EPCOS ThermoFuse™ aus Varistoren mit Überspannungsschutz um die neuen kompakten Serien NT14 und NT20 erweitert. Mit ihren geringen Abmessungen passen die neuen ThermoFuse Bauelemente in vorhandene Platinen-Layouts. Die TDK Corporation hat ihre Produktfamilie EPCOS ThermoFuse™ aus Varistoren mit Überspannungsschutz um die neuen kompakten Serien NT14 und NT20 erweitert. Mit ihren geringen Abmessungen passen die neuen ThermoFuse Bauelemente in vorhandene Platinen-Layouts. Schutzbauelemente Überspannungsschutz ThermoFuse-Varistoren Products & Technologies Okt. 2018 [Produkt-Übersicht] Power Inductor VLS Series The VLS series power inductors are magnetic shield (resin) type wound inductors that have been developed taking full advantage of the material technology and manufacturing processes that TDK have accumulated so far. This type of inductors can largely be classified into three categories: VLS-HBX/HBU series, VLS-CX series, and VLS-EX/AF/EX-H series; and they show respective excellent features. This article introduces the structure, features, and application purposes of these products, and other information that helps you in an easy-to-understand way. The VLS series power inductors are magnetic shield (resin) type wound inductors that have been developed taking full advantage of the material technology and manufacturing processes that TDK have accumulated so far. This type of inductors can largely be classified into three categories: VLS-HBX/HBU series, VLS-CX series, and VLS-EX/AF/EX-H series; and they show respective excellent features. This article introduces the structure, features, and application purposes of these products, and other information that helps you in an easy-to-understand way. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Okt. 2018 [Produkt-Übersicht] Robuste Y2-Kondensatoren mit erhöhter Nennspannung Die TDK Corporation präsentiert eine neue Serie von EPCOS MKP-Y2-Kondensatoren zur Störunterdrückung. Im Gegensatz zu konventionellen Typen, die für eine Nennspannung von 300 V AC ausgelegt sind, bieten die neuen Kondensatoren eine zulässige Nennspannung von 350 V AC. Die TDK Corporation präsentiert eine neue Serie von EPCOS MKP-Y2-Kondensatoren zur Störunterdrückung. Im Gegensatz zu konventionellen Typen, die für eine Nennspannung von 300 V AC ausgelegt sind, bieten die neuen Kondensatoren eine zulässige Nennspannung von 350 V AC. Kondensatoren Folien-Kondensatoren Entstörkondensatoren Seitennummerierung Aktuelle Seite 1 Seite 2 Seite 3 Nächste Seite Next › Letzte Seite Last »