Tech Library (-) Products & Technologies Applications & Cases Facet Tech Note List Article Category » Taxonomy term » Name Drahtlose Energieübertragung EMV-Bauelemente Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Kondensatoren Schirmungsfolien / Magnetfolien Schutzbauelemente (-) Sensoren und Sensorsysteme Übertrager Facet Tech Note List Product Categories L1 Automobilindustrie Industrie & Energie Facet Tech Note List Application Category (-) 2022 2021 2020 2019 2018 2017 2016 Facet Tech Note List Published on Date Products & Technologies Nov. 2022 [Produkt-Übersicht] NTCWS series: Wire Bondable NTC temperature sensor In recent years, optical transmission systems have been adopted at high rate because of the increase in capacity and speed of communication. Among them, a semiconductor laser that is positioned as an important component requiring a temperature sensor to keep the ambient temperature constant. A thermocouple can be used as a temperature sensor, but the NTCWS series of NTC thermistor is more suited to this application. The NTCWS series can be mounted by wire bonding, achieving small size, high accuracy and unquestionable reliability. In recent years, optical transmission systems have been adopted at high rate because of the increase in capacity and speed of communication. Among them, a semiconductor laser that is positioned as an important component requiring a temperature sensor to keep the ambient temperature constant. A thermocouple can be used as a temperature sensor, but the NTCWS series of NTC thermistor is more suited to this application. The NTCWS series can be mounted by wire bonding, achieving small size, high accuracy and unquestionable reliability. Sensoren und Sensorsysteme Temperatursensoren (NTC) NTC-Elemente Products & Technologies Okt. 2022 [Produkt-Übersicht] TAS 4240 - small redundant analog TMR angle-sensor for safety-relevant applications TAS4240 is a compact, cost-effective, redundant, half-bridge TMR-based sensor for angle and position detection. This article clearly describes and explains the features of TDK's TMR sensors, thus giving valuable information to our customers. TAS4240 is a compact, cost-effective, redundant, half-bridge TMR-based sensor for angle and position detection. This article clearly describes and explains the features of TDK's TMR sensors, thus giving valuable information to our customers. Sensoren und Sensorsysteme Winkelsensoren TMR Winkelsensoren Products & Technologies Okt. 2022 [Produkt-Übersicht] TDK’s SmartSonic™ MEMS Ultrasonic Time-of-Flight Sensors TDK’s ultrasonic Time-of-Flight (ToF) sensors integrate a MEMS PMUT (Piezoelectric Micromachined Ultrasonic Transducer) with an ultra-low power SoC (System on Chip) in a miniature reflowable package. These sensor solutions are capable of ranging to targets of any composition up to 5 meters in any lighting condition, making them ideal for a variety of applications including: obstacle avoidance, presence detection, robotics, security & surveillance, AR/VR, drones, liquid level sensing, smart home/building, and general IoT. TDK’s ultrasonic Time-of-Flight (ToF) sensors integrate a MEMS PMUT (Piezoelectric Micromachined Ultrasonic Transducer) with an ultra-low power SoC (System on Chip) in a miniature reflowable package. These sensor solutions are capable of ranging to targets of any composition up to 5 meters in any lighting condition, making them ideal for a variety of applications including: obstacle avoidance, presence detection, robotics, security & surveillance, AR/VR, drones, liquid level sensing, smart home/building, and general IoT. Sensoren und Sensorsysteme Ultraschallsensoren Time-of-Flight (ToF) Ultraschallsensoren Products & Technologies Sep. 2022 TDK bietet Clip-on NTC-Sensoren für Wärmepumpen in der E-Mobility Die TDK Corporation präsentiert die neue Serie B58101A0109A* (HP100) an Wärmepumpen-Sensoren zur indirekten Messung der Kühlmitteltemperatur über die Oberflächentemperatur der Kühlmittelrohre. Die NTC-basierten Sensoren sind speziell auf die Anforderungen im Automotive-Bereich zugeschnitten. Standardmäßig ist diese Clip-on-Ausführung für Rohrdurchmesser von 12,8 mm ausgeführt, kann in rauen Umgebungen von -40 °C bis +150 °C betrieben werden und ist bis zu 500 Stunden tauchfest in Wasser. Die Ansprechzeit beträgt weniger als 7 s. Die neuen nach AEC-Q200 qualifizierten Sensoren bieten eine hohe Spannungsfestigkeit von 1250 V AC für 10 s, ein wichtiges Kriterium für den Einsatz in EVs. Eine geringe Temperaturtoleranz von ±0,3 K bei einer Nenntemperatur von 85 °C sorgt für eine hohe Regelungsgenauigkeit. Die TDK Corporation präsentiert die neue Serie B58101A0109A* (HP100) an Wärmepumpen-Sensoren zur indirekten Messung der Kühlmitteltemperatur über die Oberflächentemperatur der Kühlmittelrohre. Die NTC-basierten Sensoren sind speziell auf die Anforderungen im Automotive-Bereich zugeschnitten. Standardmäßig ist diese Clip-on-Ausführung für Rohrdurchmesser von 12,8 mm ausgeführt, kann in rauen Umgebungen von -40 °C bis +150 °C betrieben werden und ist bis zu 500 Stunden tauchfest in Wasser. Die Ansprechzeit beträgt weniger als 7 s. Die neuen nach AEC-Q200 qualifizierten Sensoren bieten eine hohe Spannungsfestigkeit von 1250 V AC für 10 s, ein wichtiges Kriterium für den Einsatz in EVs. Eine geringe Temperaturtoleranz von ±0,3 K bei einer Nenntemperatur von 85 °C sorgt für eine hohe Regelungsgenauigkeit. Sensoren und Sensorsysteme Temperatursensoren (NTC) NTC-Sensor-Systeme Products & Technologies Sep. 2022 [Produkt-Übersicht] Was sind TMR-Winkelsensoren? TMR-Winkelsensor sind magnetische Sensoren, die die magnetische Feldrichtung eines Magneten erkennen können. In diesen Produkte steckt sehr viel Knowhow, das TDK in den Bereichen der Magnettechnologie und Membrantechnologie entwickelt hat. Die Sensoren sind äußerst präzise und zuverlässig und sie besitzen darüber hinaus gute Temperatureigenschaften. TMR-Sensoren arbeiten daher auch in einem breiten Temperaturbereich sehr zuverlässig. Aus diesen Gründen kommen sie als Bauteile für die Automobilindustrie, die hohe Anforderungen an Zuverlässigkeit und Präzision stellt, in immer mehr Anwendungen zum Einsatz. Da TMR-Sensoren außerdem auch einen geringen Stromverbrauch aufweisen, werden sie nicht nur in Fahrzeugen, sondern auch in Robotern oder in Consumer-Produkten wie Smartphones vielfältig eingesetzt. TMR-Winkelsensor sind magnetische Sensoren, die die magnetische Feldrichtung eines Magneten erkennen können. In diesen Produkte steckt sehr viel Knowhow, das TDK in den Bereichen der Magnettechnologie und Membrantechnologie entwickelt hat. Die Sensoren sind äußerst präzise und zuverlässig und sie besitzen darüber hinaus gute Temperatureigenschaften. TMR-Sensoren arbeiten daher auch in einem breiten Temperaturbereich sehr zuverlässig. Aus diesen Gründen kommen sie als Bauteile für die Automobilindustrie, die hohe Anforderungen an Zuverlässigkeit und Präzision stellt, in immer mehr Anwendungen zum Einsatz. Da TMR-Sensoren außerdem auch einen geringen Stromverbrauch aufweisen, werden sie nicht nur in Fahrzeugen, sondern auch in Robotern oder in Consumer-Produkten wie Smartphones vielfältig eingesetzt. Sensoren und Sensorsysteme Winkelsensoren TMR Winkelsensoren Products & Technologies Aug. 2022 TDK bietet kompakten, robusten Drucktransmitter für Industrie-Anwendungen Die TDK Corporation präsentiert den kompakten, robusten AFA Drucktransmitter B58620F3800B768 zur Schraubmontage für unterschiedlichste Industrie-Anwendungen. Er ist für einen Druckbereich von 1 bar bis 11 bar und Temperaturen von -20 °C bis +125 °C ausgelegt. Die Abmessungen liegen bei nur 48 x 27 x 24 mm3. Der neue Transmitter bietet eine hohe Messgenauigkeit von ±0,5 Prozent FS (Full Scale) im Temperaturbereich von +20 °C bis +80 °C. Die TDK Corporation präsentiert den kompakten, robusten AFA Drucktransmitter B58620F3800B768 zur Schraubmontage für unterschiedlichste Industrie-Anwendungen. Er ist für einen Druckbereich von 1 bar bis 11 bar und Temperaturen von -20 °C bis +125 °C ausgelegt. Die Abmessungen liegen bei nur 48 x 27 x 24 mm3. Der neue Transmitter bietet eine hohe Messgenauigkeit von ±0,5 Prozent FS (Full Scale) im Temperaturbereich von +20 °C bis +80 °C. Sensoren und Sensorsysteme Drucksensoren Drucksensor-Transmitter Products & Technologies Juni. 2022 [Produkt-Übersicht] TDK RoboKit1 SmartRobotics™ Platform The TDK Robokit1 combines sensors, processors, and actuators on a single board, making it an ideal robotics platform for quick prototyping and development. RoboKit1 integrates key product offerings such as 6-axis IMU, industrial IMU modules, capacitive barometric pressure sensor, digital I²S microphone, temp sensor, ultrasonic Time of Flight (ToF) sensors, magnetometer, and motor controller on a single PCB. It also comes equipped with ARM® Cortex®-M7, multiple interfaces, and is compatible with multiple processor platforms such as Raspberry Pi and ASUS Tinker Board. RoboKit1 is not just another dev board—it is the comprehensive TDK solution showcase! The TDK Robokit1 combines sensors, processors, and actuators on a single board, making it an ideal robotics platform for quick prototyping and development. RoboKit1 integrates key product offerings such as 6-axis IMU, industrial IMU modules, capacitive barometric pressure sensor, digital I²S microphone, temp sensor, ultrasonic Time of Flight (ToF) sensors, magnetometer, and motor controller on a single PCB. It also comes equipped with ARM® Cortex®-M7, multiple interfaces, and is compatible with multiple processor platforms such as Raspberry Pi and ASUS Tinker Board. RoboKit1 is not just another dev board—it is the comprehensive TDK solution showcase! Sensoren und Sensorsysteme Bewegungssensoren / Inertialsensoren Drucksensoren Temperatursensoren (NTC) Ultraschallsensoren Embedded Motor-Controller IMU (Inertial Measurement Unit) Luftdrucksensoren NTC-Elemente Time-of-Flight (ToF) Ultraschallsensoren Products & Technologies März. 2022 [Produkt-Übersicht] TDK’s SmartAutomotive™ products We provide Automotive MEMS sensors which have reliability testing performed according to AEC–Q100 and provide PPAP and qualification data upon request. These are designed or specifically qualified and tested for the Automotive market with those unique needs in mind. These support the rapid growth of convenience, infotainment, telematics, Advanced Driver Assistance Systems (ADAS), and other technological features for the Automobile. We provide Automotive MEMS sensors which have reliability testing performed according to AEC–Q100 and provide PPAP and qualification data upon request. These are designed or specifically qualified and tested for the Automotive market with those unique needs in mind. These support the rapid growth of convenience, infotainment, telematics, Advanced Driver Assistance Systems (ADAS), and other technological features for the Automobile. Sensoren und Sensorsysteme Bewegungssensoren / Inertialsensoren IMU (Inertial Measurement Unit) Products & Technologies März. 2022 [Produkt-Übersicht] TDK’s SmartPressure™ products TDK InvenSense’s barometric pressure sensors use an innovative capacitive MEMS architecture to deliver lower power consumption and lower noise than competing technologies. The SmartPressure products can measure height change below 5 cm, less than the height of a single stair step. With its industry-leading measurement accuracy and ultra-low power operation for always-on applications, the SmartPressure product family is best suited for smart phones, tablets, wearables, drones, and many other devices to determine accurate location of E911 calls, track changes in elevation for activity monitoring, support indoor or 3D navigation, and other motion- or position-based services. Home appliances such as washing machines, vacuum cleaners, water and gas meters can use the pressure sensors to monitor air flow or water level. The SmartPressure product family includes support for waterproofing to 10 ATM. A Development Kit is available for each product family for easy evaluation. TDK InvenSense’s barometric pressure sensors use an innovative capacitive MEMS architecture to deliver lower power consumption and lower noise than competing technologies. The SmartPressure products can measure height change below 5 cm, less than the height of a single stair step. With its industry-leading measurement accuracy and ultra-low power operation for always-on applications, the SmartPressure product family is best suited for smart phones, tablets, wearables, drones, and many other devices to determine accurate location of E911 calls, track changes in elevation for activity monitoring, support indoor or 3D navigation, and other motion- or position-based services. Home appliances such as washing machines, vacuum cleaners, water and gas meters can use the pressure sensors to monitor air flow or water level. The SmartPressure product family includes support for waterproofing to 10 ATM. A Development Kit is available for each product family for easy evaluation. Sensoren und Sensorsysteme Drucksensoren Luftdrucksensoren Products & Technologies März. 2022 [Produkt-Übersicht] TDK’s SmartIndustrial™ products In industrial applications such as precision agriculture, high precision GNSS modules, construction machinery, robots, and automatic guided vehicles (AGVs), motion sensor data has become critical in enabling automation, improving efficiency, and monitoring conditions. TDK’s SmartIndustrial™ portfolio of 6-axis IMU modules, IIM-46234 and IIM-46230, delivers the precise motion, and inclination measurements that these applications required. These modules offer the ability to take precise measurements in harsh environments with vibration and wide temperature variations. TDK’s broad portfolio of Industrial Motion Sensing solutions offers customers a range of performance and cost choices, enabling a wide variety of Industrial navigation, stabilization, and monitoring applications. By combining its innovative MEMS Motion Sensor technologies with its expertise of Industrial applications, TDK offers unique capabilities such as Fault-tolerant motion sensing solution. In industrial applications such as precision agriculture, high precision GNSS modules, construction machinery, robots, and automatic guided vehicles (AGVs), motion sensor data has become critical in enabling automation, improving efficiency, and monitoring conditions. TDK’s SmartIndustrial™ portfolio of 6-axis IMU modules, IIM-46234 and IIM-46230, delivers the precise motion, and inclination measurements that these applications required. These modules offer the ability to take precise measurements in harsh environments with vibration and wide temperature variations. TDK’s broad portfolio of Industrial Motion Sensing solutions offers customers a range of performance and cost choices, enabling a wide variety of Industrial navigation, stabilization, and monitoring applications. By combining its innovative MEMS Motion Sensor technologies with its expertise of Industrial applications, TDK offers unique capabilities such as Fault-tolerant motion sensing solution. Sensoren und Sensorsysteme Bewegungssensoren / Inertialsensoren IMU (Inertial Measurement Unit) Seitennummerierung Aktuelle Seite 1 Seite 2 Nächste Seite Next › Letzte Seite Last »