Tech Library Products & Technologies Applications & Cases Facet Tech Note List Article Category » Taxonomy term » Name Durchsichtige Leitende Folien EMV-Bauelemente Ferrite und Zubehör HF-Komponenten Induktivitäten (Spulen) (-) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Kondensatoren Schutzbauelemente Sensoren und Sensorsysteme Übertrager Facet Tech Note List Product Categories L1 (-) Automobilindustrie ICT Industrie & Energie Medizin & Gesundheitswesen Others Unterhaltungselektronik Wearables Facet Tech Note List Application Category 2021 (-) 2019 2018 2017 Facet Tech Note List Published on Date Applications & Cases Nov. 2019 [Application Note] Devices that Enhance the Safety of the Digital Cockpit The methods of use of automobiles will change substantially in the future including autonomous driving and car sharing services, and the human machine interface (HMI) between drivers and their cars will also completely change. The methods of use of automobiles will change substantially in the future including autonomous driving and car sharing services, and the human machine interface (HMI) between drivers and their cars will also completely change. Durchsichtige Leitende Folien Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Products & Technologies Juli. 2019 [Produkt-Übersicht] Gas-filled contactors for high voltage DC switching TDK’s High-Voltage Contactor (HVC) Series is designed to meet the demands of high-voltage and high-current DC applications, especially for the disconnection for high-voltage lithium ion batteries. The hermetically sealed and gas-filled design is based on more than 80 years of experience with gas tube technology. The HVC series can be used in a wide range of applications where fast and reliable disconnection of high DC voltages is required. TDK’s High-Voltage Contactor (HVC) Series is designed to meet the demands of high-voltage and high-current DC applications, especially for the disconnection for high-voltage lithium ion batteries. The hermetically sealed and gas-filled design is based on more than 80 years of experience with gas tube technology. The HVC series can be used in a wide range of applications where fast and reliable disconnection of high DC voltages is required. Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Hochspannungsschalter Applications & Cases Juni. 2019 [Application Note] Starke Verbindung dank Plasma Um Kunststoffteile sicher zu verkleben, ist eine Oberflächenbehandlung unerlässlich. Eine gleichermaßen einfache wie elegante Lösung ist dabei die Aktivierung mit kaltem Plasma. Relyon Plasma, ein Tochterunternehmen von TDK Electronics, bietet mit dem piezobrush® PZ2 dafür eine handliche Plasmaquelle, die auf dem TDK CeraPlas™ Piezo-Plasmagenerator basiert. Um Kunststoffteile sicher zu verkleben, ist eine Oberflächenbehandlung unerlässlich. Eine gleichermaßen einfache wie elegante Lösung ist dabei die Aktivierung mit kaltem Plasma. Relyon Plasma, ein Tochterunternehmen von TDK Electronics, bietet mit dem piezobrush® PZ2 dafür eine handliche Plasmaquelle, die auf dem TDK CeraPlas™ Piezo-Plasmagenerator basiert. Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Products & Technologies Juni. 2019 [Produkt-Übersicht] PowerHap Evaluation-Kits für haptisches Feedback Zwei neue Evaluation Kits der TDK Corporation vermitteln einen guten Eindruck darüber, wie vielfältig die Möglichkeiten des haptischen Feedbacks sind, das sich mit Aktuatoren der PowerHap™ Familie realisieren lässt. Zwei neue Evaluation Kits der TDK Corporation vermitteln einen guten Eindruck darüber, wie vielfältig die Möglichkeiten des haptischen Feedbacks sind, das sich mit Aktuatoren der PowerHap™ Familie realisieren lässt. Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Piezoelectric actuatoren for haptic feedback PowerHap™ Aktuatoren Products & Technologies Mai. 2019 [Produkt-Übersicht] Mini PowerHap Aktuatoren für haptisches Feedback Die TDK Corporation hat ihr Portfolio an PowerHap™ Piezo-Aktuatoren für haptisches Feed­back um die rechteckigen Mini-Aktuatoren 0904H014V060 und 1204H018V060 erweitert. Sie haben Abmessungen von nur noch 9 x 3,75 x 1,4 mm3 bzw. 12 x 4 x 1,8 mm3. Die TDK Corporation hat ihr Portfolio an PowerHap™ Piezo-Aktuatoren für haptisches Feed­back um die rechteckigen Mini-Aktuatoren 0904H014V060 und 1204H018V060 erweitert. Sie haben Abmessungen von nur noch 9 x 3,75 x 1,4 mm3 bzw. 12 x 4 x 1,8 mm3. Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Piezoelectric actuatoren for haptic feedback PowerHap™ Aktuatoren Products & Technologies Apr. 2019 [Produkt-Übersicht] MEMS Microphone T4064/T4081 This article introduces a product overview of MEMS microphone. This article introduces a product overview of MEMS microphone. Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Products & Technologies März. 2019 [Produkt-Übersicht] Neue Dimensionen der Performance Der innovative PowerHap™ Piezo-Aktuator mit haptischem Feedback ist jetzt in den drei kompakten Typen 0909H011V060, 1313H018V120 und 2626H023V120 verfügbar. Sie können bei einer Beaufschlagung mit einer Masse von 100 Gramm sehr hohe Beschleunigungswerte von 2,5g, 7g und 35g erreichen. Der innovative PowerHap™ Piezo-Aktuator mit haptischem Feedback ist jetzt in den drei kompakten Typen 0909H011V060, 1313H018V120 und 2626H023V120 verfügbar. Sie können bei einer Beaufschlagung mit einer Masse von 100 Gramm sehr hohe Beschleunigungswerte von 2,5g, 7g und 35g erreichen. Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Piezoelectric actuatoren for haptic feedback PowerHap™ Aktuatoren