Tech Library Products & Technologies Applications & Cases Solution Guides Facet Tech Note List Article Category » Taxonomy term » Name Durchsichtige Leitende Folien EMV-Bauelemente Ferrite und Zubehör HF-Komponenten Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon (-) Kondensatoren Schutzbauelemente Sensoren und Sensorsysteme Übertrager Facet Tech Note List Product Categories L1 Automobilindustrie Industrie & Energie Facet Tech Note List Application Category 2022 2021 2020 (-) 2019 2018 2017 2016 2015 Facet Tech Note List Published on Date Solution Guides Dez. 2019 [Solution Guide] Soft Termination Capacitors, Inductors, and Chip Beads for High-Reliability Products for Automotive Applications Automakers are incorporating more multifunctional capabilities into automobiles as they seek to make autonomous driving a reality. Electronic control units (ECUs) for advanced driver assistance systems are consuming more power, and the latest trend is toward ECU integration—installing an ECU close to the engine room or other working part. Automakers are incorporating more multifunctional capabilities into automobiles as they seek to make autonomous driving a reality. Electronic control units (ECUs) for advanced driver assistance systems are consuming more power, and the latest trend is toward ECU integration—installing an ECU close to the engine room or other working part. EMV-Bauelemente Induktivitäten (Spulen) Kondensatoren Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Nov. 2019 [Produkt-Übersicht] Leistungskondensator-Technologien für Wide-Band-Gap-Halbleiter In der Leistungselektronik werden konventionelle Halbleiter auf Silizium-Basis von Wide-Band-Gap-Technologien (WBG) auf Basis von GaN und SiC abgelöst. Diese stellen hohe Ansprüche an die passiven Bauelemente – besonders an Zwischenkreis-Kondensatoren. Dank seiner hohen Material- und Design-Kompetenz kann TDK Lösungen bieten. In der Leistungselektronik werden konventionelle Halbleiter auf Silizium-Basis von Wide-Band-Gap-Technologien (WBG) auf Basis von GaN und SiC abgelöst. Diese stellen hohe Ansprüche an die passiven Bauelemente – besonders an Zwischenkreis-Kondensatoren. Dank seiner hohen Material- und Design-Kompetenz kann TDK Lösungen bieten. Kondensatoren Folien-Kondensatoren Leistungskondensatoren Applications & Cases Nov. 2019 [Application Note] Motor/Inverter Circuit Configuration Example As the electrification of the automotive progresses, the demand for motor generators is on the rise. There is also a trend towards integration of electric motors and inverters, and the requirements with regard to compact dimensions and resistance against heat and vibrations are becoming ever more severe, while high reliability is also an important factor. In some cases, wiring inductance can lead to high surge voltages which requires countermeasures such as suitable wiring design and snubber capacitors. At the same time, noise countermeasures are also essential. As the electrification of the automotive progresses, the demand for motor generators is on the rise. There is also a trend towards integration of electric motors and inverters, and the requirements with regard to compact dimensions and resistance against heat and vibrations are becoming ever more severe, while high reliability is also an important factor. In some cases, wiring inductance can lead to high surge voltages which requires countermeasures such as suitable wiring design and snubber capacitors. At the same time, noise countermeasures are also essential. Kondensatoren Übertrager Products & Technologies Nov. 2019 [Produkt-Übersicht] Widerstandsfähige Zwischenkreis-Kondensatoren Die TDK Corporation präsentiert mit der Serie B2568* neue EPCOS MKP-Zwischenkreis-Kondensatoren, die sich durch ihre sehr hohe Widerstandsfähigkeit gegen raue Umweltbedingungen auszeichnen. Ausgelegt sind sie für Spannungen von 900 V DC bis 3000 V DC und decken ein Kapazitätsspektrum von 50 µF bis 4000 µF ab. Die TDK Corporation präsentiert mit der Serie B2568* neue EPCOS MKP-Zwischenkreis-Kondensatoren, die sich durch ihre sehr hohe Widerstandsfähigkeit gegen raue Umweltbedingungen auszeichnen. Ausgelegt sind sie für Spannungen von 900 V DC bis 3000 V DC und decken ein Kapazitätsspektrum von 50 µF bis 4000 µF ab. Kondensatoren Folien-Kondensatoren Leistungskondensatoren Products & Technologies Okt. 2019 [Produkt-Übersicht] Kompakte Bauformen für Zwischenkreise Die TDK Corporation hat das Portfolio an EPCOS Folien-Kondensatoren für Zwischenkreisanwendungen um die Serie B3277*X/Y/Z erweitert. Die neuen Kondensatoren zeichnen sich durch geringe Baugröße, hohe Kapazitätsdichte und große Stromtragfähigkeit aus. Die TDK Corporation hat das Portfolio an EPCOS Folien-Kondensatoren für Zwischenkreisanwendungen um die Serie B3277*X/Y/Z erweitert. Die neuen Kondensatoren zeichnen sich durch geringe Baugröße, hohe Kapazitätsdichte und große Stromtragfähigkeit aus. Kondensatoren Folien-Kondensatoren Metallisierte Polypropylene-Kondensatoren (MKP/MFP) Products & Technologies Sep. 2019 [Produkt-Übersicht] Robustes SMD-Design in Hybrid-Polymer-Technologie Die TDK Corporation hat ihr Portfolio an Aluminium-Elektrolyt-Kondensatoren in Hybrid-Polymer-Technologie um eine SMD-Serie erweitert. Die Bauelemente sind bisher in den Varianten 25 V DC / 330 µF und 35 V DC / 270 µF mit Abmessungen von jeweils 10 mm x 10,2 mm (D x L) verfügbar. Die TDK Corporation hat ihr Portfolio an Aluminium-Elektrolyt-Kondensatoren in Hybrid-Polymer-Technologie um eine SMD-Serie erweitert. Die Bauelemente sind bisher in den Varianten 25 V DC / 330 µF und 35 V DC / 270 µF mit Abmessungen von jeweils 10 mm x 10,2 mm (D x L) verfügbar. Kondensatoren Aluminium-Elektrolyt-Kondensatoren Hybrid-Polymer Kondensatoren Products & Technologies Aug. 2019 [Produkt-Übersicht] Robuste Zwischenkreis-Kondensatoren Die TDK Corporation hat ihr Portfolio an EPCOS Folien-Kondensatoren für Zwischenkreisanwendungen um die neue robuste Serie B3277*M erweitert. Die neuen Typen sind für extreme Umweltbedingungen geeignet, was durch einen THB-Test bei 85 °C, 85 Prozent relativer Luftfeuchte und angelegter Nennspannung für 1000 Stunden nachgewiesen wurde. Die TDK Corporation hat ihr Portfolio an EPCOS Folien-Kondensatoren für Zwischenkreisanwendungen um die neue robuste Serie B3277*M erweitert. Die neuen Typen sind für extreme Umweltbedingungen geeignet, was durch einen THB-Test bei 85 °C, 85 Prozent relativer Luftfeuchte und angelegter Nennspannung für 1000 Stunden nachgewiesen wurde. Kondensatoren Folien-Kondensatoren Metallisierte Polypropylene-Kondensatoren (MKP/MFP) Products & Technologies Aug. 2019 [Produkt-Übersicht] Robuste Ausführung mit hoher Lebensdauer Die TDK Corporation präsentiert mit DeltaCap™ X Black Premium eine neue Serie an EPCOS Blindstromkondensatoren in MKD-Technologie. Mit Nennspannungen von 440 V AC bis 850 V AC sind die Dreieck-verschalteten Kondensatoren für die Blindleistungs-kompensation und Filterung von Oberschwingungen auf der Niederspannungsebene ausgelegt. Die TDK Corporation präsentiert mit DeltaCap™ X Black Premium eine neue Serie an EPCOS Blindstromkondensatoren in MKD-Technologie. Mit Nennspannungen von 440 V AC bis 850 V AC sind die Dreieck-verschalteten Kondensatoren für die Blindleistungs-kompensation und Filterung von Oberschwingungen auf der Niederspannungsebene ausgelegt. Kondensatoren Komponenten zur Blindleistungskompensation DeltaCap™ X Black Premium Kondensatoren Products & Technologies Mai. 2019 [Produkt-Übersicht] Robuste AC-Filter-Kondensatoren gemäß UL 810 Die TDK Corporation präsentiert eine neue Serie an AC-Filter-Kondensatoren, die nach UL 810 zertifiziert sind und das CE-Zeichen tragen. Ausgelegt sind die Kondensatoren der Serie B32354S3* für Nennspannung von 350 V AC und mit Kapazitätswerten von 10 µF bis 40 µF verfügbar. Die TDK Corporation präsentiert eine neue Serie an AC-Filter-Kondensatoren, die nach UL 810 zertifiziert sind und das CE-Zeichen tragen. Ausgelegt sind die Kondensatoren der Serie B32354S3* für Nennspannung von 350 V AC und mit Kapazitätswerten von 10 µF bis 40 µF verfügbar. Kondensatoren Folien-Kondensatoren AC-Folien-Kondensatoren inkl. Motor Run