Tech Library Applications & Cases Facet Tech Note List Article Category » Taxonomy term » Name Durchsichtige Leitende Folien EMV-Bauelemente Ferrite und Zubehör HF-Komponenten Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Kondensatoren Schutzbauelemente Sensoren und Sensorsysteme (-) Übertrager Facet Tech Note List Product Categories L1 Automobilindustrie Industrie & Energie Facet Tech Note List Application Category 2022 2021 2020 (-) 2019 2018 2014 Facet Tech Note List Published on Date Applications & Cases Nov. 2019 [Application Note] Motor/Inverter Circuit Configuration Example As the electrification of the automotive progresses, the demand for motor generators is on the rise. There is also a trend towards integration of electric motors and inverters, and the requirements with regard to compact dimensions and resistance against heat and vibrations are becoming ever more severe, while high reliability is also an important factor. In some cases, wiring inductance can lead to high surge voltages which requires countermeasures such as suitable wiring design and snubber capacitors. At the same time, noise countermeasures are also essential. As the electrification of the automotive progresses, the demand for motor generators is on the rise. There is also a trend towards integration of electric motors and inverters, and the requirements with regard to compact dimensions and resistance against heat and vibrations are becoming ever more severe, while high reliability is also an important factor. In some cases, wiring inductance can lead to high surge voltages which requires countermeasures such as suitable wiring design and snubber capacitors. At the same time, noise countermeasures are also essential. Kondensatoren Übertrager