FAQ
Q.
ESR characteristics (5): What affect does temperature have on ESR?
  • Capacitors
  • >
  • Multilayer Ceramic Chip Capacitors


A. Temperature itself does not have any effect on ESR. ESR is often represented in the mathematical relationship:

ESR = DFXc = DF/2πfC (Formula 1)

Temperature does affect capacitor performance. The temperature characteristic of the material defines the maximum rated operating temperature of the capacitor. For example, a X7R is defined to operate up to 125°C while a X5R is defined to operate up to 85°C. The total temperature of your circuit environment plus the self-heating (i.e. ripple current) of the capacitor combined cannot exceed the maximum rated temperature of the capacitor. For an X7R, if the circuit operating temperature is 100°C, the ripple current cannot introduce more than 25°C of self-heating.


>>Multilayer Ceramic Chip Capacitors Product Site

For any other product-related questions or inquiries, please contact us throughone of our sales representatives or this website.