Sensor Technology
The Cutting Edge of High-tech
Unrivaled power for automotive applications
Our universal linear Hall sensors flexibly support diverse applications and are especially suited for automobiles, where they offer highly temperature stable, accurate position detection of transmission gear, throttle valve, and pedal as well as steering wheel torque.
View Part NumbersAllow enhanced angle and linear measurement to support diverse functions in automobiles and industrial equipment
Real 3D magnetic-field measurement in the X, Y and Z axes ensures superior performance including up to 360-degree angular detection and accurate linear position detection. In vehicles, these sensors raise fuel efficiency while lowering CO2 and NOx emissions. In industrial equipment, they contribute to high-precision control.
View Part NumbersHigh Accuracy, Low Power, Waterproof
Providing ultra-low noise at the lowest power and enabling industry leading relative accuracy, sensor throughput, and temperature stability, capable of measuring pressure differences with ±1 Pa accuracy.
View Part NumbersPatented technology delivering high-performance and small size
Using CSMP (chip scale MEMS package) technology cultivated through Surface Acoustic Wave (SAW) device development, we offer an extensive portfolio of compact, low-profile, high-performance MEMS analog and digital microphones for every application from music recording to speech recognition.
View Part Numbers