Large Size Capacitors
Tech Notes
Selection Guides
Other Contents
Technical Support Tools
Related Information
TDK Product Features
The large size aluminum electrolytic capacitors are available in a low voltage series with a voltage range from 25V to 63V and a capacitance range from 900µF to 27,000µF and in a high voltage series with a voltage of 450V and a capacitance range of 100µF to 680,000µF. The capacitors offer very good vibration stability. All series have PET insulation and are available with snap-in terminals. The low voltage series is also available with single ended terminals as an alternative. The low voltage series are typically used in automotive application, while the high voltage series are used in frequency converters, solar inverters, professional power supplies, UPS and automotive. Special versions, in which the can is reinforced with an additional middle corrugation, offer even further enhanced vibration stability.
News