PhaseCap® Compact Capacitors
Tech Notes
TDK Product Features
The PhaseCap® Compact series of PFC capacitors is based on MKK metallized plastic technology. PhaseCap® Compact offers a higher inrush current capability (up to 400 times the rated current) and and a higher overcurrent capability of up to 2.0 times the rated current than PhaseCap® Premium. With an output of up to 33 kvar in a very low-profile component, it meets the dimensional requirements of panel builders. Depending on the operating conditions, PhaseCap® Compact provides a life expectancy of up to 200,000 hours, more than any other capacitor in the portfolio of EPCOS PFC capacitors. PhaseCap® Compact capacitors feature semi-dry biodegradable resin, concentric winding, wavy cut and a dual safety system. The capacitors are available with rated voltages from 230 V AC to 1000 V AC and outputs from 5.0 to 33.0 kvar at 50/60 Hz with three phases.
News