Noise Suppressing / Magnetic Sheet  Selection Guide

By considering product thickness and features for your intended frequency band, you can identify the most suitable noise‑suppression/magnetic sheet.
Click on the series names to view detailed information.

For EMC

CategoryRecommended
specification
frequency range
10MHz to 3GHz
 (High Temp)
10MHz to 3GHz5MHz to 3GHz0.5MHz to 1GHz0.1MHz to 10GHz10kHz to 10GHz
Permeability
μ' @ 1MHz
100120180220700
ThicknessUltra low profile
3μm
     IPM01-003
Sheet
10 ~ 50μm IFL10M-025 
SheetRoll
 IFL16-030 
SheetRoll
IFM16-030 
Sheet
 
50μmIFF08-050 
SheetRoll
IFL10M-050 
SheetRoll
IFL12-050 
SheetRoll
IFL16-050
SheetRoll
  
100μmIFF08-100 
SheetRoll
IFL10M-100 
SheetRoll
IFL12-100 
SheetRoll
IFL16-100 
SheetRoll
  
200μm IFL10M-200 
Sheet
IFL12-200 
Sheet
   
FeaturesFlexible
Operating temp
–40 to +125 °C
FlexibleFlexibleFlexibleFlexible
Hybrid material
 (Magnetic + Metal)
Flexible
Ultra-thin &
high permeability

 

For NFC(RFID)

CategoryPermeability
μ' & μ" @ 13.56MHz
45/ 1.3
(μ'/μ"=35)
56/ 2.0
(μ'/μ"=28)
140/ 60
(μ'/μ"=35)
150/ 3.0
(μ'/μ"=50)
Thickness50μm ~ 90μmIFL04-050 
SheetRoll
IFQ06-050
SheetRoll
IFQ06S-050
SheetRoll
IFW16-060
SheetRoll
  
100μm ~ 190μmIFL04-100 
SheetRoll
IFQ06-100
SheetRoll
IFQ06S-100
SheetRoll
 IBQ15-100
Sheet
IBQ15-180
Sheet
200μmIFL04-200 
SheetRoll
IFQ06-200
Sheet
IFQ06S-200 
SheetRoll
   
FeaturesFlexibleFlexibleOperating temp:
–40 to +125 °C
Hybrid material
(Magnetic + Metal + Magnetic)
Ferrite sheet &
high permeability