Capacitors with Screw Terminals

B41456B4470M603

Type
B41456
Features
Compact
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
76.9mm x 143.2mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
470mF
Rated Voltage [DC]
16V
Rated Ripple Current
25A (100Hz, 85°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Terminal and Mounting Style
Screw terminals, with ring clip/clamp mounting
Design
Low inductance (13 nH)
Packing Information
Please refer to the data sheet