Capacitors with Screw Terminals

B41458B9159M600

Type
B41458
Features
Compact
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
51.6mm x 105.7mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
15mF
Rated Voltage [DC]
100V
Rated Ripple Current
13A (100Hz, 85°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Terminal and Mounting Style
Screw terminals, with threaded stud
Design
Standard capacitors
Packing Information
Please refer to the data sheet