Capacitors with Screw Terminals

B41550A9229Q000

Type
B41550
Features
SIKOREL
Status
ObsoleteObsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Nov.17, 2017
Last Purchase Order Date : Nov.17, 2018
Last Shipment Date : May.17, 2019
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

D x L
76.9mm x 105.7mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
22mF
Rated Voltage [DC]
100V
Rated Ripple Current
19A (100Hz, 105°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
105°C
Rated Useful Life
>20000h
Terminal and Mounting Style
Screw terminals, with ring clip/clamp mounting
Design
Standard capacitors
Packing Information
Please refer to the data sheet