Capacitors with Screw Terminals

B41554B8479Q000

Type
B41554
Features
SIKOREL
Status
ObsoleteObsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Nov.17, 2017
Last Purchase Order Date : Nov.17, 2018
Last Shipment Date : May.17, 2019
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

D x L
76.9mm x 143.2mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
47mF
Rated Voltage [DC]
63V
Rated Ripple Current
19A (100Hz, 125°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
125°C
Rated Useful Life
>5000h
Terminal and Mounting Style
Screw terminals, with ring clip/clamp mounting
Design
Standard capacitors
Packing Information
Please refer to the data sheet