Capacitors with Screw Terminals

B41570E5339Q000

Type
B41570
Features
SIKOREL
Status
ObsoleteObsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Nov.17, 2017
Last Purchase Order Date : Nov.17, 2018
Last Shipment Date : May.17, 2019
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

D x L
51.6mm x 80.7mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
33mF
Rated Voltage [DC]
25V
Rated Ripple Current
15A (100Hz, 105°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Terminal and Mounting Style
Screw terminals, with threaded stud
Design
Standard capacitors
Packing Information
Please refer to the data sheet