Capacitors with Screw Terminals

B41580A5220M608

Type
B41580
Features
Extremely compact
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
76.9mm x 105.7mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
220mF
Rated Voltage [DC]
25V
Rated Ripple Current
20A (100Hz, 105°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Terminal and Mounting Style
Screw terminals, with threaded stud
Design
Insulated base
Packing Information
Please refer to the data sheet