Capacitors with Screw Terminals

B43700F8128M607

Type
B43700
Features
High voltage 600 V DC
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
64.3mm x 96.7mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1.2mF
Rated Voltage [DC]
600V
Rated Ripple Current
7.53A (100Hz, 85°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
85°C
Rated Useful Life
>6000h
Terminal and Mounting Style
Screw terminals, with ring clip/clamp mounting
Design
Heat sink mounting
Packing Information
Please refer to the data sheet