Capacitors with Screw Terminals

B43701A9158M600

Type
B43701
Features
Standard
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
51.6mm x 80.7mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1.5mF
Rated Voltage [DC]
400V
Rated Ripple Current
6.59A (100Hz, 85°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Terminal and Mounting Style
Screw terminals, with ring clip/clamp mounting
Design
Standard capacitors
Packing Information
Please refer to the data sheet