Capacitors with Screw Terminals

B43703A6828M600

Type
B43703
Features
Extremely compact
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
76.9mm x 190.7mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
8.2mF
Rated Voltage [DC]
500V
Rated Ripple Current
23.3A (100Hz, 85°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Terminal and Mounting Style
Screw terminals, with ring clip/clamp mounting
Design
Standard capacitors
Packing Information
Please refer to the data sheet