Capacitors with Screw Terminals

B43703A9189M607

Type
B43703
Features
Extremely compact
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
90mm x 197mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
18mF
Rated Voltage [DC]
400V
Rated Ripple Current
38.1A (100Hz, 85°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Terminal and Mounting Style
Screw terminals, with ring clip/clamp mounting
Design
Heat sink mounting
Packing Information
Please refer to the data sheet