Snap-in Capacitors

B41231A0128M062

Type
B41231
Features
Standard
Status
ProductionProduction
  • Aluminum Electrolytic Capacitors:Snap-in
  • Aluminum Electrolytic Capacitors:Snap-in

Images are for reference only and show example products.

Size

D x L
22mm x 25mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1.2mF
Rated Voltage [DC]
80V
Rated Ripple Current
2.24A (120Hz, 85°C)
Further Details
Please refer to the data sheet

Other

Upper Operating Temperature
85°C
Rated Useful Life
>2000h
Terminal Style
snap-in 3 terminals (4.5 mm)
Insulation Features
PET insulation
Packing Information
Please refer to the data sheet