3-Terminal Feedthrough MLCCs

CKD610JB0J475M060AA

TDK item description  ?
CKD610JB0J475MT****
Applications
Commercial GradeCommercial Grade
Series
CKD
Status
ProductionProduction
Brand
TDK
  • 3-Terminal Feedthrough,MLCC:CKD610JB
  • 3-Terminal Feedthrough,MLCC:CKD610JB
  • 3-Terminal Feedthrough,MLCC:CKD610JB

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.20mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Capacitance
4.7μF ±20%
Rated Voltage
6.3Vdc
Rated Current
2A
DC Resistance (Max.)
12mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 85°C
Soldering Method
Reflow
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...