3-Terminal Feedthrough MLCCs

TDK item description  ?
CKD61BJB0J475ST****
Applications
Commercial GradeCommercial Grade
Series
CKD
Status
ProductionProduction

Images are for reference only and show exemplary products.

Size

Length(L)
1.60mm ±0.20mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Capacitance
4.7μF +50,-20%
Rated Voltage
6.3Vdc
Rated Current
2A
DC Resistance (Max.)
12mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 85°C
Soldering Method
Reflow
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...