3-Terminal Feedthrough MLCCs

TDK item description  ?
CKD710JB0G105MT****
Applications
Commercial GradeCommercial Grade
Series
CKD
Status
ProductionProduction

Images are for reference only and show exemplary products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.55mm ±0.05mm
Thickness(T)
0.30mm ±0.05mm

Electrical Characteristics

Capacitance
1μF ±20%
Rated Voltage
4Vdc
Rated Current
2A
DC Resistance (Max.)
12mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 105°C
Soldering Method
Reflow
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
50000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)