3-Terminal Feedthrough MLCCs

TDK item description  ?
CKD710JB0G755MT****
Applications
Commercial GradeCommercial Grade
Series
CKD
Status
EOL announcedEOL announced
Discontinue Issue Date : Apr.28, 2018
Last Purchase Order Date : Oct.31, 2018
Last Shipment Date : Mar.31, 2019

Images are for reference only and show exemplary products.

Size

Length(L)
1.00mm ±0.20mm
Width(W)
0.50mm ±0.15mm
Thickness(T)
0.50mm ±0.15mm

Electrical Characteristics

Capacitance
7.5μF ±20%
Rated Voltage
4Vdc
Rated Current
2A
DC Resistance (Max.)
40mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 85°C
Soldering Method
Reflow
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
50000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)