Multilayer Ceramic Chip Capacitors

TDK item description  ?
C0402JB0G472KT****
Applications
Commercial GradeCommercial Grade
Feature
GeneralGeneral (Up to 50V)
Series
C0402 [EIA 01005]
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
0.40mm ±0.02mm
Width(W)
0.20mm ±0.02mm
Thickness(T)
0.20mm ±0.02mm
Terminal Width(B)
0.07mm Min.
Terminal Spacing(G)
0.14mm Min.
Recommended Land Pattern (PA)
0.15mm to 0.25mm
Recommended Land Pattern (PB)
0.15mm to 0.25mm
Recommended Land Pattern (PC)
0.15mm to 0.25mm

Electrical Characteristics

Capacitance
4.7nF ±10%
Rated Voltage
4VDC
Temperature Characteristic  ?
JB(±10%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Reflow
AEC-Q200
No
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
20000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)