Multilayer Ceramic Chip Capacitors

TDK item description  ?
C0402X5R0G224MT****
Applications
Commercial GradeCommercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C0402 [EIA 01005]
Status
ObsoleteObsolete
Discontinue Issue Date : Apr.28, 2018
Last Purchase Order Date : Aug.31, 2018
Last Shipment Date : Oct.31, 2018

Images are for reference only and show exemplary products.

Size

Length(L)
0.40mm ±0.03mm
Width(W)
0.20mm ±0.03mm
Thickness(T)
0.20mm ±0.03mm
Terminal Width(B)
0.07mm Min.
Terminal Spacing(G)
0.14mm Min.
Recommended Land Pattern (PA)
0.15mm to 0.25mm
Recommended Land Pattern (PB)
0.15mm to 0.25mm
Recommended Land Pattern (PC)
0.15mm to 0.25mm

Electrical Characteristics

Capacitance
220nF ±20%
Rated Voltage
4VDC
Temperature Characteristic  ?
X5R(±15%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
454MΩ

Other

Soldering Method
Reflow
AEC-Q200
No
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
20000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...