Multilayer Ceramic Chip Capacitors

TDK item description  ?
C0603X5R0J105MT****
Applications
Commercial GradeCommercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C0603 [EIA 0201]
Status
ObsoleteObsolete
Discontinue Issue Date : Apr.28, 2018
Last Purchase Order Date : Aug.31, 2018
Last Shipment Date : Oct.31, 2018

Images are for reference only and show exemplary products.

Size

Length(L)
0.60mm ±0.05mm
Width(W)
0.30mm ±0.05mm
Thickness(T)
0.30mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.20mm Min.
Recommended Land Pattern (PA)
0.25mm to 0.35mm
Recommended Land Pattern (PB)
0.20mm to 0.30mm
Recommended Land Pattern (PC)
0.25mm to 0.35mm

Electrical Characteristics

Capacitance
1μF ±20%
Rated Voltage
6.3VDC
Temperature Characteristic  ?
X5R(±15%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
100MΩ

Other

Soldering Method
Reflow
AEC-Q200
No
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
15000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...