Multilayer Ceramic Chip Capacitors

TDK item description  ?
C1005X5R0J334MT****
Applications
Commercial GradeCommercial Grade
Feature
GeneralGeneral (Up to 50V)
Series
C1005 [EIA 0402]
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
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
330nF ±20%
Rated Voltage
6.3VDC
Temperature Characteristic  ?
X5R(±15%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
303MΩ

Other

Soldering Method
Reflow
AEC-Q200
No
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)