Multilayer Ceramic Chip Capacitors

TDK item description  ?
C1220X5R1E104MT****
Applications
Commercial GradeCommercial Grade
Feature
L⇔WLow ESL Reverse Geometry
Series
C1220 [EIA 0508]
Status
ObsoleteObsolete
Discontinue Issue Date : Apr.28, 2018
Last Purchase Order Date : Oct.31, 2018
Last Shipment Date : Mar.31, 2019

Images are for reference only and show exemplary products.

Size

Length(L)
1.25mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness(T)
0.85mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
0.50mm Nom.
Recommended Land Pattern (PB)
0.55mm Nom.
Recommended Land Pattern (PC)
2.00mm Nom.

Electrical Characteristics

Capacitance
100nF ±20%
Rated Voltage
25VDC
Temperature Characteristic  ?
X5R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
5000MΩ

Other

Soldering Method
Reflow
AEC-Q200
No
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...