Multilayer Ceramic Chip Capacitors

TDK item description  ?
C1632X5R1H223MT****
Applications
Commercial GradeCommercial Grade
Feature
L⇔WLow ESL Reverse Geometry
Series
C1632 [EIA 0612]
Status
ObsoleteObsolete
Discontinue Issue Date : Apr.28, 2018
Last Purchase Order Date : Oct.31, 2018
Last Shipment Date : Mar.31, 2019

Images are for reference only and show exemplary products.

Size

Length(L)
1.60mm ±0.20mm
Width(W)
3.20mm ±0.20mm
Thickness(T)
0.70mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
0.75mm Nom.
Recommended Land Pattern (PB)
0.73mm Nom.
Recommended Land Pattern (PC)
3.20mm Nom.

Electrical Characteristics

Capacitance
22nF ±20%
Rated Voltage
50VDC
Temperature Characteristic  ?
X5R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Reflow
AEC-Q200
No
Packing
Blister (Plastic)Taping [180mm Reel]
Package Quantity
4000pcs

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...