Ultra High Voltage Ceramic Capacitors

FD-11AU

TDK item description
60723YP501K4AAAU
Applications
For Distribution Lines
Feature
MoldMold
Series
FD
Status
ProductionProduction
Brand
TDK
  • Ultra High Voltage Ceramic Capacitors:UHV

Images are for reference only and show example products.

Size

D
28.00mm ±1.00mm
L
27.00mm ±1.00mm
T
15.00mm ±2.00mm
d
5.00mm ±0.30mm
Screw Thread
ISO M3 male/female

Electrical Characteristics

Capacitance
500pF ±10%
Rated Voltage
10kVAC
Withstanding Voltage (Nom.)
15kVAC
AC Corona Starting Voltage [3pC] (Min.)
12kVAC
Lightning Impulse Withstand Voltage (Min.)
Temperature Characteristic  ?
Y5P(±10%)
Dissipation Factor (Max.)
0.3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temperature Range
-30 to 85°C
Storage Temperature Range
-30 to 85°C
Packing
Box
Collapse All Expand All

Documents