AC Film Capacitors incl. Motor Run

B32320I1666K000

Type
B32320I
Application
DC link
Status
ProductionProduction
  • AC Film Capacitors incl. Motor Run:B32320I
  • AC Film Capacitors incl. Motor Run:B32320I

Images are for reference only and show example products.

Size

Size
50mm(D) x 120mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance / μF
66 ±10%
Rated Voltage [AC] / V
1300
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
Safety class to IEC 60252-1
S0
Approval
Safety class to UL 810 with UL recognition
Max. Temperature to IEC 60068-1
85°C
Terminals
leads
Construction
plastic can
Further Details
Please refer to the data sheet