AC Film Capacitors incl. Motor Run

Type
B32322
Application
General purpose
Status
ProductionProduction

Images are for reference only and show example products.

Size

Size
45mm(D) x 71mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance / μF
16 ±5%
Rated Voltage [AC] / V
480
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
3000h
Safety class to IEC 60252-1
S0
Approval
VDE
Safety class to UL 810 with UL recognition
Max. Temperature to IEC 60068-1
85°C
Terminals
fast-on
Construction
plastic can with locking clip
Further Details
Please refer to the data sheet