AC Film Capacitors incl. Motor Run

Type
B32323
Application
General purpose
Status
ProductionProduction

Images are for reference only and show example products.

Size

Size
40mm(D) x 96mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance / μF
50 ±5%
Rated Voltage [AC] / V
250
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
10000h
Safety class to IEC 60252-1
S0
Approval
UL
VDE
Safety class to UL 810 with UL recognition
construction only
Max. Temperature to IEC 60068-1
85°C
Terminals
fast-on
Construction
plastic can with bolt
Further Details
Please refer to the data sheet