AC Film Capacitors incl. Motor Run

B33331V7205J080

Type
B33331
Application
General purpose
Status
ProductionProduction
Brand
EPCOS
  • AC Film Capacitors incl. Motor Run:B33331V

Images are for reference only and show example products.

Size

Size
30mm(D) x 55mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance / μF
2 ±5%
Rated Voltage [AC] / V
460
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
Safety class to IEC 60252-1
S2
Approval
Safety class to UL 810 with UL recognition
Max. Temperature to IEC 60068-1
85°C
Terminals
fast-on
Construction
aluminum can with bolt
UL 94 V0 top
Further Details
Please refer to the data sheet