EMI Suppression Capacitors

B32021A3222M289

Type
B32021
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
4.00mm Max.
Height(h)
9.00mm Max.
Length(l)
13.00mm Max.
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
2.2nF ±20%
RMS Voltage [AC]
300Vrms
Rate of Voltage Rise
800V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
Y2
AEC-Q200
NO
Remarks
Packing Type
Ammo pack straight
Further Details
Please refer to the data sheet