EMI Suppression Capacitors

B32033B4104K289

Type
B32033
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
10.50mm Max.
Height(h)
18.50mm Max.
Length(l)
26.50mm Max.
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
100nF ±10%
RMS Voltage [AC]
350Vrms
Rate of Voltage Rise
500V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
Y2
AEC-Q200
YES
Remarks
Packing Type
Ammo pack straight
Further Details
Please refer to the data sheet