EMI Suppression Capacitors

B32913A3154K289

Type
B32913*3
Status
ProductionProduction
Brand
EPCOS
  • Metallized Polypropylene Capacitors,MKP/MFP:KMK1750F

Images are for reference only and show example products.

Size

Width(w)
6.00mm Max.
Height(h)
15.00mm Max.
Length(l)
26.50mm Max.
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
150nF ±10%
RMS Voltage [AC]
330Vrms
Rate of Voltage Rise
200V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
X1
AEC-Q200
NO
Remarks
Packing Type
Ammo pack straight
Further Details
Please refer to the data sheet