EMI Suppression Capacitors

B32921C3103K289

Type
B32921
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
4.00mm Max.
Height(h)
9.00mm Max.
Length(l)
13.00mm Max.
Lead Spacing(e)
10.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
10nF ±10%
RMS Voltage [AC]
305Vrms
Rate of Voltage Rise
475V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
X2
AEC-Q200
NO
Remarks
Packing Type
Ammo pack straight
Further Details
Please refer to the data sheet