EMI Suppression Capacitors

B32922Q3334K000

Type
B32922Q
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
8.50mm Max.
Height(h)
14.50mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
RMS Voltage [AC]
305Vrms
Rate of Voltage Rise
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
X2
AEC-Q200
NO
Remarks
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet