EMI Suppression Capacitors

B32923C3105K003

Type
B32923
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
11.00mm Max.
Height(h)
20.50mm Max.
Length(l)
26.50mm Max.
Lead Spacing(e)
22.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
1μF ±10%
RMS Voltage [AC]
305Vrms
Rate of Voltage Rise
170V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Radial
Boxed
Suppression Class
X2
AEC-Q200
NO
Remarks
Packing Type
Untaped straight (lead length 3.2±0.3mm)
Further Details
Please refer to the data sheet