EMI Suppression Capacitors

B32924B4225K000

Type
B32924*4
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
21.00mm Max.
Height(h)
31.00mm Max.
Length(l)
31.50mm Max.
Lead Spacing(e)
27.50mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
2.2μF ±10%
RMS Voltage [AC]
350Vrms
Rate of Voltage Rise
80V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polypropylene
Design
Plastic case
Suppression Class
X2
AEC-Q200
NO
Remarks
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet