EMI Suppression Capacitors

B32932A3104K000

Type
B32932
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

Size

Width(w)
6.00mm Max.
Height(h)
11.00mm Max.
Length(l)
18.00mm Max.
Lead Spacing(e)
15.00mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
100nF ±10%
RMS Voltage [AC]
305Vrms
Rate of Voltage Rise
25V/μs
Further Details
Please refer to the data sheet

Other

Dielectric(style)
Polyester
Design
Radial
Boxed
Suppression Class
X2
AEC-Q200
YES
Remarks
Heavy duty
Packing Type
Untaped straight (lead length 6-1mm)
Further Details
Please refer to the data sheet